Resources

HALO Recessed Catalog
May 20, 2020
89 MB

Specifications

Product Description

Brand Name Halo
Family LT56 LED 5"/6" All-Purpose Baffle Trim Downlight
Description 5"/6" Retrofit Baffle-Trim LED Module, 120V, 90CRI, 4000K, Matte White

Product Details

UPC 080083763054
Amperage Rating 0.089A at 120V
Aperture 5/6 Inch
Color Temperature Max 4000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 10.3W
Product Weight 0.75
Case Quantity 4
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?