- LED retrofit shallow lens downlight with baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | LT56 LED 5"/6" All-Purpose Baffle Trim Downlight |
Description | 5"/6" Retrofit Baffle-Trim LED Module, 90CRI, 2700 K, Matte White |
Product Details
Lamp Type | LED |
UPC | 080083798667 |
Amperage Rating | .0992 |
Aperture | 5/6 Inch |
Color Temperature Max | 2700K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 12 W |
Product Weight | 0.95 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |