Catalog Number:
lt460wh6927r
HALO
  • LED retrofit shallow lens downlight with baffle trim

Resources

HALO Recessed Catalog
May 20, 2020
89 MB

Specifications

Product Description

Brand Name Halo
Family LT4 LED 4" All-Purpose Baffle Trim Downlight
Description 4" Retrofit Baffle-Trim LED Module, 120V, 90CRI, 2700 K, White

Product Details

UPC 080083762958
Amperage Rating 0.065A
Aperture 4 Inch
Color Temperature Max 2700K
Lamp Type Integrated LED
Mounting Ceiling/Surface Mount
Voltage Rating 120V
Wattage 7.5W
Product Weight 0.85
Case Quantity 4
Pallet Quantity 576
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?