- 2”, 4”, 6” & 8” downlights
- Canless installation, no housing required
- 6-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K, 6500K
- Up to 8000lm ( 8”), Up to 3000lm ( 6”) , Up to 1200lm (4”), 800lm ( 2”)
- Remote driver / junction box, 120-277V, Dual Dimming up to 2100lm
- Low lumen option in 8”: 1000lm
- Emergency Battery pack available for sizes 4"and above
- Wall Wash available in sizes 4" & 6"
- Designer trims in smooth or baffle
- 5 Year Warranty
HALO
LCR4129FSE010MW
Specifications
Product Description
Brand Name | Halo |
Family | LCR Series |
Description | 4" all- purpose round LED module, 1200 lumens, 90 CRI, 5000K, 120-277V |
Product Details
Lamp Type | LED |
UPC | 080083890002 |
Amperage Rating | 0.055 A |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120-227V |
Wattage | 14.39 W |
Product Weight | 1.1 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |