Catalog Number:
l973mbh
HALO
  • Mounts permanently to junction box
  • Low profile, 4 1/2" Square
  • Available in two finishes
  • Low Voltage version (L1973) also available

Resources

Specifications

Product Description

Brand Name Halo
Family L973 Canopy
Description Canopy Adapter - White
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 662400212478
Mounting Accessory
Product Weight 0.91
Case Quantity 6
Pallet Quantity 192
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?