Catalog Number:
l972mb
HALO
  • Can be mounted on pipe up to 2 inches in diameter
  • Can be mounted on any flat prodruding surface
  • Complete with 6 foot 3-wire cord with 3-prong grounded plug
  • Finish: P (White), MB (Black)

Specifications

Product Description

Brand Name Halo
Family L918, L936, L948 Extenion Wands
Description C CLAMP ADAPTER, MATTE BLACK
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 662400142102
Mounting Accessory
Voltage Rating Accessory
Product Weight 0.8
Case Quantity 1
Pallet Quantity 490
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?