Catalog Number:
l945rmb
HALO
  • Designed for Concise™ control of each circuit
  • May be used as a feed point
  • Finishes: White (P) and Black (MB)

Resources

Specifications

Product Description

Brand Name Halo
Family L945R Two Circuit Right T Connector
Description RIGHT T CONNECTOR, TWO CIRCUIT, MATTE BLACK

Product Details

UPC 662400141662
Mounting Accessory
Voltage Rating Accessory
Product Weight 0.91
Case Quantity 6
Pallet Quantity 192
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?