- For use with most Halo lampholders and trac
- Available in 18, 36 and 48 inch lengths
- Not for use with Lazer track lampholders
- Not for use with lampholders with integral electronic transformers,
- HID lampholders except L5300 or some Para Trac lampholders
- Finish: P (White), MB (Black)
HALO
L948MBX
Specifications
Product Description
Brand Name | Halo |
Family | L918, L936, L948 Extenion Wands |
Description | 48" EXTENSION WAND, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400141730 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.07 |
Case Quantity | 6 |
Pallet Quantity | 594 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |