Catalog Number:
l1973mb
HALO
  • Allows use of L2001 and L2004 Solid State Adapter
  • Mounts permanently to junction box.
  • 5 3/8” sq.
  • Also for use with L3218, L3232, L3239, L5300, L5130 & L5138.
  • Finish: White (P), Black (MB)
  • Lampholders with integral solid state transformer
  • Graduated aiming guide for precise aiming of fixture

Resources

Specifications

Product Description

Brand Name Halo
Family L918, L936, L948 Extenion Wands
Description LOW VOLTAGE CANOPY ADAPTER, MATTE BLACK

Product Details

UPC 662400145042
Lamp Type MR16
Mounting Accessory
Voltage Rating 12V
Product Weight 0.91
Case Quantity 6
Pallet Quantity 192
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?