Catalog Number:
l906p
HALO
  • To connect four track sections into a cross configuration.
  • May be used as a feed point
  • Finishes: White (P), Black (MB)

Resources

Specifications

Product Description

Brand Name Halo
Family L906 Single Circuit X Connector
Description X CONNECTOR, SINGLE CIRCUIT, WHITE

Product Details

UPC 662400140979
Mounting Accessory
Voltage Rating Accessory
Product Weight 0.91
Case Quantity 6
Pallet Quantity 192
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?