Catalog Number:
l855px
HALO
  • Ideal for accent and display lighting applications
  • Deep drawn steel lamp housing with steel yoke
  • Quick-lock adapter attaches anywhere along the track channel
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Yoke allows for horizontal & vertical rotation for maximum adjustment
  • Finishes: White (P), Matte Black (MB)

Resources

HALO Roundback
May 20, 2020
155 KB

Specifications

Product Description

Brand Name Halo
Family L855 Roundback Cylinder
Description ROUNDBACK CYLINDER, WHITE, PAR38

Product Details

UPC 662400140757
Amperage Rating 1.25 (at 120V)
Lamp Type Incandescent
Mounting Track
Track Lampholders Roundback Cylinder
Voltage Rating 120V
Wattage 150W
Product Weight 1.21
Case Quantity 6
Pallet Quantity 216
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?