Resources

HALO Step Cylinder
May 20, 2020
108 KB

Specifications

Product Description

Brand Name Halo
Family L730, L735, L736, L737 Continental Cylinder
Description CONTINENTAL CYLINDER, BLACK BAFFLE, WHITE, R20, PAR20, A19

Product Details

UPC 662400138952
Lamp Type Incandescent
Mounting Track
Track Lampholders Continental Cylinder
Voltage Rating 120V
Wattage 60W
Product Weight 0.647
Case Quantity 6
Pallet Quantity 432
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?