Catalog Number:
l3703px
HALO
  • Provides effective task or accent lighting
  • Yoke allows two axis rotation for maximum aiming adjustability
  • Finishes: White (P) and Black (MB)
  • Lamps: 75W PAR30

Resources

Specifications

Product Description

Brand Name Halo
Family L3703 Bachetta
Description BACHETTA GIMBAL RING, WHITE, PAR30

Product Details

UPC 662400149248
Lamp Type Incandescent
Mounting Track
Track Lampholders Bachetta Gimbal Ring
Voltage Rating 120V
Product Weight 1.513
Case Quantity 72
Pallet Quantity 288
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?