Catalog Number:
l2717px
HALO
  • Provides effective task or accent lighting
  • Quick-lock adapter attaches anywhere along the track channel
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Yoke allows 2 axis rotation for maximum aiming adjustability
  • Finishes: White (P) and Matte Black (MB)

Resources

HALO Track L2717
May 20, 2020
316 KB

Specifications

Product Description

Brand Name Halo
Family L2717 LV Gimbal Ring with Integral 12V Transformer
Description LOW VOLTAGE GIMBAL RING, ELECTRONIC TRANSFORMER, WHITE, MR16

Product Details

UPC 662400145417
Amperage Rating 0.625 (at 120V)
Lamp Type MR16
Mounting Track
Track Lampholders Low Voltage Gimbal Ring
Voltage Rating 12V
Wattage 75W
Product Weight 0.738
Case Quantity 12
Pallet Quantity 960
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?