Catalog Number:
l2716p
HALO
  • Provides effective task or accent lighting
  • Quick-lock adapter attaches anywhere along the track channel
  • Yoke allows 2 axis rotation for maximum aiming adjustability
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Matte Black (MB)

Resources

Specifications

Product Description

Brand Name Halo
Family L2716 Low Voltage Gimbal Ring
Description LOW VOLTAGE GIMBAL RING, WHITE, MR16

Product Details

UPC 662400145332
Amperage Rating 0.625 (at 120V)
Lamp Type MR16
Mounting Track
Track Lampholders Low Voltage Gimbal Ring
Voltage Rating 12V
Wattage 50W
Product Weight 0.337
Case Quantity 48
Pallet Quantity 1440
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?