Catalog Number:
l1830p
HALO
  • Provides effective task or accent lighting
  • Formed metal housing for optimal heat dissipation
  • Large easy to use adjustment knob locks in aiming angles
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P), Black (MB) and Silver (SL)

Resources

Specifications

Product Description

Brand Name Halo
Family L1830 PAR30 Studio
Description STUDIO LAMPHOLDER, WHITE, PAR30

Product Details

UPC 662400663744
Amperage Rating 0.625 (at 120V)
Lamp Type PAR30
Mounting Track
Track Lampholders Studio
Voltage Rating 120V
Wattage 75W
Product Weight 1.63
Case Quantity 6
Pallet Quantity 240
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?