Catalog Number:
l1820mb
HALO
  • Provides effective task or accent lighting
  • Formed metal housing for optimal heat dissipation
  • Yoke allows 2 axis rotation for maximum aiming adjustability
  • Finishes: White (P), Black (MB) and Silver (SL)
  • Lamps: supports PAR 20/16

Resources

Specifications

Product Description

Brand Name Halo
Family L1820 PAR20 Studio
Description STUDIO LAMPHOLDER, MATTE BLACK, PAR20

Product Details

UPC 662400663720
Lamp Type Incandescent
Mounting Track
Track Lampholders Studio
Voltage Rating 120V
Wattage 50W
Product Weight 1.064
Case Quantity 6
Pallet Quantity 288
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?