Brand Name | Halo |
Family | HU30 LED SeleCCTable™ Undercabinet |
Description | Halo LED Undercabinet HU30, 36 Inch, 4 CCT seleCCTable, USB Port, White |
UPC | 080083798063 |
Amperage Rating | .051 at 277V |
Color Temperature Max | 4000K |
Dimensional Data | 36" |
Lamp Type | LED |
Mounting | Under Cabinet |
Voltage Rating | 120-277V |
Wattage | 14 W |
Product Weight | 4.185 |
Case Quantity | 4 |
Pallet Quantity | 272 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |