Brand Name | Halo |
Family | HU30 LED SeleCCTable™ Undercabinet |
Description | Halo HU30 18" LED Undercabinet Fixture, Selectable CCT (Basic USB), White |
UPC | 080083797905 |
Amperage Rating | .03 at 277V |
Color Temperature Max | 4000K |
Dimensional Data | 18" |
Lamp Type | LED |
Mounting | Under Cabinet |
Voltage Rating | 120-277V |
Wattage | 8 W |
Product Weight | 2.2 |
Case Quantity | 4 |
Pallet Quantity | 648 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |