Catalog Number:
hu30adv18p
HALO
  • SeleCCTable Color Temperature for customization of lighting effects
  • PIR Motion Sensor provides increased convenience and energy savings
  • USB output is useful for charging many smart devices
  • Universal voltage operates at 120V through 277V
  • Backwire option provides ease of installation and space savings
  • Smooth Dimming down to 5% at 120V
  • Sleek profile and even light distribution
  • cUL listed and T24 Compliant
  • Available in White & Matte Black finishes, mounting hardware included

Resources

HALO HU30 Dimming Sheet
May 20, 2020
137 KB

Specifications

Product Description

Brand Name Halo
Family HU30 LED SeleCCTable™ Undercabinet
Description Halo LED Undercabinet HU30, 18 Inch, 4 CCT seleCCTable, Motion Sensor, White

Product Details

UPC 080083797929
Amperage Rating .03 at 277V
Color Temperature Max 4000K
Dimensional Data 18"
Lamp Type LED
Mounting Under Cabinet
Voltage Rating 120-277V
Wattage 8 W
Product Weight 1.085
Case Quantity 4
Pallet Quantity 648
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?