Brand Name | Halo |
Family | HU30 LED SeleCCTable™ Undercabinet |
Description | HALO HU10 LED UNDERCABINET 48 IN POWER CORD CONNECTOR WHITE |
Other Products Used With | HU11 LED SeleCCTable™ Undercabinet |
UPC | 080083641635 |
Mounting | Accessory |
Voltage Rating | 120V |
Product Weight | 0.27 |
Case Quantity | 20 |
Pallet Quantity | 3200 |
Country of Origin | US |
ARRA | No |
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |