Brand Name | Halo |
Family | HLC9 LED 9" Round Surface-Mount Luminaire |
Description | 9-Inch Motion Sensor, LED surface light,1200 lumens,90,3000K,120V,Matte white flange finish |
UPC | 080083127993 |
Amperage Rating | 0.132 A at 120 V |
Aperture | 9 Inch |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 17.6 W |
Product Weight | 0.91 |
Case Quantity | 4 |
Pallet Quantity | 256 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |