Catalog Number:
hlb6s099301emwr
HALO
  • Direct mount - does not require recessed housing or junctin box
  • Delivers up to 1,100 lumens
  • Achieves L70 at 50,000 hours in IC and non-IC applications
  • 2700, 3000, 3500, 4000 and 5000 K field selectable CCT
  • 3000 and 4000 K fixed CCT
  • Wet location listed for showers and protected ceilings
  • Dimmable with 120V dimmers
  • Five-year limited warranty

Resources

HALO HLB Dimming Sheet
May 20, 2020
866 KB

Specifications

Product Description

Brand Name Halo
Family HLB6S LED 6" MicroEdge™ Direct Mount Downlight
Description 6 in. White Square Integrated LED Recessed Light Direct Mount Kit, 3000K, 90CRI, (No Can Needed)

Product Details

UPC 080083863365
Amperage Rating .10 at 120V
Aperture 6 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120V
Wattage 12 W
Product Weight 1.6
Case Quantity 6
Pallet Quantity 432
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?