Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB6099FS1EMWR

  • Direct mount - does not require recessed housing or junction box
  • Delivers up to 1,100 lumens
  • Achieves L70 at 50,000 hours in IC and non-IC applications
  • 2700, 3000, 3500, 4000 and 5000 K field selectable CCT
  • Wet location listed for showers and protected ceilings
  • Dimmable with 120V dimmers
  • Five-year limited warranty
HLB6099FS1EMWR

HLB6099FS1EMWR

Resources

Specifications

Product Description

Brand Name Halo
Family HLB6 LED 6" MicroEdge™ Direct Mount Downlight
Description 6in. Round LED Direct Mount with Selectable CCT (2700K-5000K)

Product Details

Lamp Type LED
UPC 080083848164
Amperage Rating 0.133
Aperture 6 Inch
Color Temperature Max 5000K
Mounting Direct Mount
Range of Motion N/A
Voltage Rating 120V
Wattage 16 W
Product Weight 1.23
Case Quantity 6
Pallet Quantity 648
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?