Brand Name | Halo |
Family | HLB6 LED 6" MicroEdge™ Direct Mount Downlight |
Description | 6in. Round LED Direct Mount with Selectable CCT (2700K-5000K) |
UPC | 080083083244 |
Amperage Rating | 0.1A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 12W |
Product Weight | 4.4 |
Case Quantity | 2 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |