Catalog Number:
hlb4strmmw
HALO
  • Direct mount - does not require recessed housing or junction box
  • Delivers up to 750 lumens
  • Achieves L70 at 50,000 hours in IC and non-IC applications
  • 2700, 3000, 3500, 4000 and 5000 K field selectable CCT
  • 3000 and 4000 K fixed CCT
  • Wet location listed for showers and protected ceilings
  • Dimmable with 120V dimmers
  • Five-year limited warranty

Resources

Specifications

Product Description

Brand Name Halo
Family HLB4S LED 4" MicroEdge™ Direct Mount Downlight
Description 4" square decorative overlay, matte white
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083862665
Aperture 4 Inch
Mounting Recessed
Recessed Trim Overlay
Product Weight 0.12
Case Quantity 6
Pallet Quantity 6720
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?