Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB4069FS1EMWR-C

  • Direct mount - does not require recessed housing or junction box
  • Delivers up to 750 lumens
  • Achieves L70 at 50,000 hours in IC and non-IC applications
  • 2700, 3000, 3500, 4000 and 5000 K field selectable CCT
  • 3000 and 4000 K fixed CCT
  • Wet location listed for showers and protected ceilings
  • Dimmable with 120V dimmers
  • Five-year limited warranty
HLB4069FS1EMWR-C

HLB4069FS1EMWR-C

Resources

Specifications

Product Description

Brand Name Halo
Family HLB4 LED 4" MicroEdge™ Direct Mount Downlight
Description 4in. Round LED Direct Mount with Selectable CCT (2700K-5000K) - EN/FR

Product Details

Lamp Type LED
UPC 080083856305
Amperage Rating 0.1
Color Temperature Max 5000K
Mounting Direct Mount
Voltage Rating 120V
Wattage 12W
Product Weight 0.88
Case Quantity 6
Pallet Quantity 648
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Interested in email updates?

Need more information?