Brand Name | Halo |
Family | HLB4 LED 4" MicroEdge™ Direct Mount Downlight |
Description | 4 in. White Round Integrated LED Recessed Light Direct Mount Kit, 4000K, 90CRI, (No Can Needed) |
UPC | 080083863266 |
Amperage Rating | .10 at 120V |
Aperture | 4 Inch |
Color Temperature Max | 4000K |
Lamp Type | LED |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 12 W |
Product Weight | 1.2 |
Case Quantity | 6 |
Pallet Quantity | 756 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |