Catalog Number:
hlb3sotmw
HALO
  • Direct mount - does not require recessed housing or junction box
  • Delivers up to 550 lumens
  • Achieves L70 at 50,000 hours in IC and non-IC applications
  • 2700, 3000, 3500, and 4000 K fixed CCT
  • Wet location listed for showers and protected ceilings
  • Dimmable with 120V dimmers
  • Five-year limited warranty

Resources

Specifications

Product Description

Brand Name Halo
Family HLB3S LED 3" MicroEdge™ Direct Mount Downlight
Description 3 in. square oversized trim, matte white
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083879106
Aperture 3 Inch
Mounting Accessory
Recessed Trim Trim
Product Weight 0.13
Case Quantity 6
Pallet Quantity 1980
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?