Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB3S 3" Slim Canless Direct Mount

  • Ultra-thin square lens downlight with remote driver/junction box
  • Canless install into drywall/suspended ceilings (no J-box or housing required)
  • Install from below the ceiling in as little as a 1-1/2" plenum height
  • 2700K, 3000K, 3500K, 4000K, 5000K SeleCTTable CCT
  • 4 color temperatures 2700K, 3000K, 3500K, 4000K CCT
  • CRI: 90, L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Wet location listed for showers and protected ceilings
  • For Insulated Ceiling (IC) rated and Non-IC rated applications
  • 120V, Phase dimming down to 5%, Lumens: up to 550
  • AIR-TITE™, ENERGY STAR® certified, 5-year warranty
HLB3S 3" Slim Canless Direct Mount

HLB3S 3" Slim Canless Direct Mount

No housing needed! Ultra-thin solution saves time and money

For new construction or renovation projects, the ultra-thin MicroEdge lens canless downlight simplifies installation by installing directly into drywall or suspended ceilings without the need for a recessed housing or junction box, saving time and money. The HLB3S downlight works in both IC and non-IC ceilings and the textured lens provides smooth light distribution. It's an economical solution for general area lighting in low to medium height ceilings.

Ultra-thin solution

Ultra-thin solution

The ultra-thin MicroEdge downlight is for new construction and renovation work and can install from below the ceiling in as little as a 1-1/2" plenum height. The HLB downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.

Installs virtually anywhere

Installs virtually anywhere

The MicroEdge products install into a standard hole saw size cutout and is retained securely in place with springs. The driver box installs through a cutout and can be positioned remotely from the fixture fitting. The keyhole slots facilitate attachment to the building structure.

Round and Square Offering

Round and Square Offering

The HLB family is available in both round and square lens downlights and is offered in 3", 4" and 6" sizes.

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (2)

FAQs

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?