Brand Name | Halo |
Family | HLB3 LED 3" MicroEdge™ Direct Mount Downlight |
Description | 3" LED lens downlight with remote driver/junction box, 500lm, 3000K, White |
UPC | 080083878925 |
Amperage Rating | .075 |
Aperture | 3 Inch |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 9 W |
Product Weight | 0.38 |
Case Quantity | 6 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |