Brand Name | Halo |
Family | HLB Lite 6" LED |
Description | 6-Inch LED smooth lens downlight with plastic housing and remote driver / junction box with Selectable CCT (2700K-3500K) |
UPC | 080083912360 |
Amperage Rating | 0.110 A at 120 V |
Aperture | 6 Inch |
Color Temperature Max | 3500K |
Lamp Type | LED |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 12.7 W |
Product Weight | 0.76 |
Case Quantity | 4 |
Pallet Quantity | 600 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |