Catalog Number:
hla4strmsn
HALO
  • Ultra-thin directional downlight with remote driver/junction box

Resources

Specifications

Product Description

Brand Name Halo
Family HLA4 LED 4" MicroEdge™ Direct Mount Downlight
Description 4” square decorative overlay, satin nickel
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083875122
Aperture 4 Inch
Product Weight 0.12
Case Quantity 6
Pallet Quantity 6720
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?