- 6-inch housing with dimmable LED driver
- Fixture adjusts from 2/12 to 12/12 ceiling pitch
- Light engines offered in a selection of four color temperatures
- Internal socket aiming mechanism
- Contoured trims complementing the range of sloped ceiling angles
- 20 degree side-to-side rotation in corners with compound angles
- Three beam-forming lenses
HALO
HLM6935
Specifications
Product Description
Brand Name | Halo |
Family | HL618TAT, HL618TCP ALLSLOPE |
Description | 6" ALLSLOPE LED Light Engine, 90CRI, 3500K |
Product Details
Lamp Type | LED |
UPC | 080083716821 |
Amperage Rating | 0.07A at 277V |
Aperture | 6 Inch |
Color Temperature Max | 3500K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 27.6W |
Product Weight | 1.433 |
Case Quantity | 6 |
Pallet Quantity | 252 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |