Catalog Number:
wp1850lpc
HALO
  • Maintenance-free LEDs with 50,000 hours of life
  • Switch controlled floodlight
  • Durable, die-cast aluminum housing
  • Versatile mounting options - Wall or Ground
  • Area coverage equivalence up to 100W Metal Halide
  • 1000 lumen and 1600 lumen versions available
  • Brilliant white 5000K color temperature
  • ENERGY STAR
  • Available Bronze

Resources

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family HALO Outdoor LED Wall Pack Security Floodlight
Description 1600 Lumen LED Wall Pack, Dusk to Dawn

Product Details

UPC 080083720279
Amperage Rating 0.103
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Ground Mount
Voltage Rating 120V
Wattage 18.7W
Product Weight 2.0
Case Quantity 2
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?