Catalog Number:
wp1850l
HALO
  • Maintenance-free LEDs with 50,000 hours of life
  • Switch controlled floodlight
  • Durable, die-cast aluminum housing
  • Versatile mounting options - Wall or Ground
  • Area coverage equivalence up to 100W Metal Halide
  • 1000 lumen and 1600 lumen versions available
  • Brilliant white 5000K color temperature
  • ENERGY STAR
  • Available Bronze

Resources

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family HALO Outdoor LED Wall Pack Security Floodlight
Description 1600 Lumen LED Wall Pack, Flood

Product Details

UPC 080083719853
Amperage Rating 0.156 at (120V)
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120V
Wattage 18.7W
Product Weight 2.0
Case Quantity 2
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?