Catalog Number:
lel10wpci
HALO
  • Maintenance-free LEDs with 50,000 hours of life
  • Integral photo control provides nighttime ON daytime OFF functionality
  • Durable, die-cast aluminum housing
  • Versatile mounting options - Wall or Ground
  • Area coverage equivalence up to 100W Metal Halide
  • 1000 lumen and 1600 lumen versions available
  • Brilliant white 5000K color temperature
  • ENERGY STAR
  • Available Bronze

Resources

Specifications

Product Description

Brand Name Lumark
Family HALO Outdoor LED Wall Pack Dusk to Dawn
Description LED entry, 600 lm, 5000K, wh, integral PC

Product Details

UPC 080083808830
Amperage Rating 0.092
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Pole Mount
Voltage Rating 120V
Wattage 9W
Product Weight 1.5
Case Quantity 2
Pallet Quantity 240
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?