Catalog Number:
wpfld-trn
HALO
  • Supplied with 12" electrical whip
  • Wet location rated for outdoor use
  • Available in Bronze
  • To be used with the ALL-PRO LED Wall Pack

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family HALO Outdoor LED Trunnion Mount Kit
Description LED Wall Pack Trunnion Mount Kig

Product Details

UPC 080083724925
Mounting Trunnion
Voltage Rating 120V
Product Weight 1.35
Case Quantity 4
Pallet Quantity 576
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?