Catalog Number:
h7tnb
HALO
  • Got Nail!™ bar hangers
  • Pass-N-Thru™ tool-less shortening of bar hangers
  • Slide-N-Side™ wire traps
  • Quick Connect wiring connectors included in junction box
  • Thermally protected
  • Die-formed housing and plaster frame
  • Housing may be removed from plaster frame for junction box access
  • No socket bracket, for use with socket supporting trims

Resources

HALO Recessed Catalog
May 20, 2020
89 MB
Halo Recessed Catalog
May 13, 2020
74 MB

Specifications

Product Description

Brand Name Halo
Family H7TNB Series
Description 6" Housing Non-IC, No Socket Bracket, 120V Line Voltage

Product Details

UPC 662400664628
Amperage Rating 1.25
Aperture 6 Inch
Lamp Type Incandescent
Mounting Recessed
Voltage Rating 120V
Wattage 150W
Product Weight 3.1
Case Quantity 6
Pallet Quantity 120
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?