- Quick Connect wiring connectors included in junction box
- Remodel springs accommodate 1/2" and 5/8" ceiling material
- Thermally protected
- NM cable pryouts and conduit knockouts in junction box
- Die-formed housing
HALO
H5RT
Specifications
Product Description
Brand Name | Halo |
Family | H5RT Series |
Description | 5" Housing Non-IC Remodel 120V Line Voltage |
Product Details
Lamp Type | Incandescent |
UPC | 662400602668 |
Amperage Rating | 0.625 |
Aperture | 5 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 75W |
Product Weight | 2.4 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |