Catalog Number:
h47t
HALO
  • Got Nail!™ bar hangers
  • Pass-N-Thru™ tool-less shortening of bar hangers
  • Slide-N-Side™ wire traps
  • Quick Connect wiring connectors included in junction box
  • Thermally protected
  • Die-formed housing and plaster frame
  • Socket aiming for ceilings from 2/12 to 6/12 pitch
  • Slope indicator provides quick and consistent lamp settings
  • Telescoping housing adjusts deeper for sharper lamp cutoff

Resources

Specifications

Product Description

Brand Name Halo
Family H47T Series
Description 6" Housing Slope Ceiling Non-IC 120V Line Voltage

Product Details

UPC 662400133322
Amperage Rating 1.25
Aperture 6 Inch
Lamp Type Incandescent
Mounting Recessed
Voltage Rating 120V
Wattage 150W
Product Weight 0.91
Case Quantity 6
Pallet Quantity 192
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?