Catalog Number:
h457ricat1e
HALO
  • AIR-TITE™
  • Slide-N-Side™ wire traps
  • Dimmable with 120V dimmers
  • Designed for use with Halo 4" LED Gen2 Light Engines
  • Remodel springs accommodate 1/2" and 5/8" ceiling material
  • Integral thermal protection
  • Consumes less than 14W

Resources

Halo H4 LED Dimming Guide
May 13, 2020
365 KB

Specifications

Product Description

Brand Name Halo
Family H457RICAT1E - H4 LED Gen2 Housing
Description 4" LED Remodel Housing IC Air-Tite, Dimmable, 120V, for Halo EL406, ELG406, ELSG406 LED Light Engines

Product Details

UPC 080083692507
Amperage Rating 0.120A
Aperture 4 Inch
Lamp Type LED (Not Included)
Mounting Recessed
Voltage Rating 120V
Wattage 13W
Product Weight 1.909
Case Quantity 6
Pallet Quantity 144
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?