Catalog Number:
h457icat1e
HALO
  • Got Nail!™ bar hangers
  • Pass-N-Thru™ tool-less shortening of bar hangers
  • Slide-N-Side™ wire traps
  • AIR-TITE™
  • Designed for use with Halo 4" LED Gen2 Light Engines
  • Dimmable with 120V dimmers
  • Collar may be removed from plaster frame for junction box access
  • Consumes less than 14W

Resources

Specifications

Product Description

Brand Name Halo
Family H457ICAT1E - H4 LED Gen2 Housing
Description 4" LED Housing IC Air-Tite, Dimmable, 120V, for Halo EL406, ELG406, ELSG406 LED Light Engines

Product Details

UPC 080083692484
Amperage Rating 0.121 A
Aperture 4 Inch
Lamp Type LED (Not Included)
Mounting Recessed
Voltage Rating 120V
Wattage 13 W
Product Weight 2.35
Case Quantity 6
Pallet Quantity 108
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?