Brand Name | Halo |
Family | H450FR2ICAT Series |
Description | 4” fire safe new construction housing for LED integrated trims or modules |
UPC | 080083134007 |
Aperture | 4 Inch |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120V |
Product Weight | 6.23 |
Case Quantity | 4 |
Pallet Quantity | 80 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |