Catalog Number:
elg406930wh
HALO
  • 90 CRI and 2700K, 3000K, 3500K and 4000K color temperatures
  • Dimmable
  • For use with all H457 Series LED housings only
  • For use with TL4 Series LED trims only
  • Heat sink designed for maximum LED cooling
  • Friction blade design for easy installation
  • Available 4" Round & Square gimbal trims with integrated light engine
  • Gimbal version has 35 degree tilt
  • Finishes include White, Satin Nickel and Tuscan Bronze

Resources

Halo H4 LED Dimming Guide
May 13, 2020
365 KB

Specifications

Product Description

Brand Name Halo
Family H4 4-Inch LED Series
Description 4" LED White Gimbal Trim / Light Engine, 3000K, for Halo H457 LED Housings - GEN2

Product Details

UPC 080083693658
Aperture 4 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Flushmount
Recessed Trim Gimbal/Light Engine
Voltage Rating 120V
Wattage 13W
Product Weight 2.815
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?