Brand Name | Halo |
Family | H245RICAT Series |
Description | 4" mounting frame for new construction |
UPC | 080083758265 |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Product Weight | 0.5 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |