- Quick Connect wiring connectors included in junction box
- AIR-TITE™
- Thermally protected
- Die-formed housing
- Remodel springs accommodate 1/2" and 5/8" ceiling material
- NM cable pryouts and conduit knockouts in junction box
- Integral 120V transformer steps line voltage down to lamp voltage
HALO
H1499RTAT
Specifications
Product Description
Brand Name | Halo |
Family | H1499RTAT Series |
Description | 4" Housing Non-IC, Air-Tite Shallow Ceiling Remodel 12V Low Voltage MR16 |
Product Details
Lamp Type | MR16 |
UPC | 080083584406 |
Amperage Rating | 4.167 at (12V) |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 3.2 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |