Catalog Number:
fw26pci
HALO
  • High-impact, weather-resistant housing and lens
  • Nighttime ON/Daytime OFF
  • Built-in photo control
  • Electronic ballast design provides reliable starting in cold weather
  • Perfect for patio or entrance lighting
  • Available in 26W (maximum) 4 pin fluorescent bulb included
  • Available in bronze (FW26PCI) and white (FW26PCIW)

Resources

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family FW26PC
Description 26W Fluorescent Wall Pack, Bronze

Product Details

UPC 080083707300
Amperage Rating 0.217 at (120V)
Color Temperature Max 6400K
Lamp Type Fluorescent
Mounting Wall Mount
Voltage Rating 120V
Wattage 26W
Product Weight 3.3
Case Quantity 2
Pallet Quantity 210
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?