Catalog Number:
ftr1740lpc
HALO
  • 1600 Lumen Output, equivalent to 150W incandescent
  • 5000K CCT
  • Round, low-profile design; direct replacement for traditional halogen
  • Maintenance-free LEDs with 35,000 hours of life
  • Integral photocontrol provides nighttime ON/daytime OFF
  • Easy install with support hook, push connectors and attached screws
  • Mounts easily to recessed junction box, cover plate included
  • Tool-less adjustment
  • Available in White or Bronze

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FTR1740LPC Series
Description LED Twin Head Floodlight with Photo Control, 1600 Lumens, 5000K CCT, Bronze

Product Details

UPC 080083705108
Color Temperature Max 5000K
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120V
Wattage 20.5 W
Product Weight 1.3
Case Quantity 2
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?