Catalog Number:
ft2850l
HALO
  • Produces 2000 lumens in 5000K CCT
  • Maintenance-free LEDs with 35,000 hours of life
  • Wall or eave mount installation
  • Durable polycarbonate housing available in white or bronze finish
  • Features die-cast aluminum heads for reliable operation
  • Area coverage equivalent to 180W incandescent flood

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FT2850L Series
Description Twin LED Flood, 2000lm, 5000K, Bronze

Product Details

UPC 080083757848
Amperage Rating 0.203
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Eave Mount
Voltage Rating 120V
Wattage 24.4W
Product Weight 2.05
Case Quantity 2
Pallet Quantity 168
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?